(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Smooth Up Long-Sleeved Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

Smooth Up Long-Sleeved Shirt

Standard Unit Price:
SGD 61.90-
Days to Ship :
10 Day(s)

Uses fabric with excellent breathability making it optimal for summer, and also features shrinkage and wrinkle prevention processing

[Features]
· A comfortable feeling of coolness.
· Includes functionality for improved smoothness.
· Long sleeved shirt that can be coordinated with other clothing year-round.
· Material with an interlocking structure for a shirt with a refreshing feel that also adopts a stylish asymmetrical breast pocket design.
· Features functionality that improves mobility and smoothness through an underarm XE cut and linked Pleatsron on the back, making it perfect for a wide range of workplaces.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 53.5
  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
52
124
61.5
10 Day(s)
SGD 62.95

Part Number : 1253-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 62.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714261626
1 Pair
Gray
4L
54
128
61.5
10 Day(s)
SGD 64.00

Part Number : 1253-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714261633
1 Pair
Gray
5L
56
132
61.5
10 Day(s)
SGD 64.00

Part Number : 1253-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714261640
1 Pair
Gray
L
48
116
57.5
10 Day(s)
SGD 61.90

Part Number : 1253-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    75
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714261602
1 Pair
Gray
LL
50
120
59.5
10 Day(s)
SGD 61.90

Part Number : 1253-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    78
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714261619
1 Pair
Gray
M
46
112
55.5
10 Day(s)
SGD 61.90

Part Number : 1253-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    72
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714261596
1 Pair
Gray
S
44
108
53.5
10 Day(s)
SGD 61.90

Part Number : 1253-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714261589
1 Pair
Black
3L
52
124
61.5
10 Day(s)
SGD 62.95

Part Number : 1253-91-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 62.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714261718
1 Pair
Black
4L
54
128
61.5
10 Day(s)
SGD 64.00

Part Number : 1253-91-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714261725
1 Pair
Black
5L
56
132
61.5
10 Day(s)
SGD 64.00

Part Number : 1253-91-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714261732
1 Pair
Black
L
48
116
57.5
10 Day(s)
SGD 61.90

Part Number : 1253-91-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    75
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714261695
1 Pair
Black
LL
50
120
59.5
10 Day(s)
SGD 61.90

Part Number : 1253-91-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    78
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714261701
1 Pair
Black
M
46
112
55.5
10 Day(s)
SGD 61.90

Part Number : 1253-91-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    72
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714261688
1 Pair
Black
S
44
108
53.5
10 Day(s)
SGD 61.90

Part Number : 1253-91-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    70
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714261671
1 Pair
Green
3L
52
124
61.5
10 Day(s)
SGD 62.95

Part Number : 1253-603-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 62.95
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714261800
1 Pair
Green
4L
54
128
61.5
10 Day(s)
SGD 64.00

Part Number : 1253-603-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714261817
1 Pair
Green
5L
56
132
61.5
10 Day(s)
SGD 64.00

Part Number : 1253-603-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 64.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    81
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714261824
1 Pair
Green
L
48
116
57.5
10 Day(s)
SGD 61.90

Part Number : 1253-603-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    75
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714261787
1 Pair
Green
LL
50
120
59.5
10 Day(s)
SGD 61.90

Part Number : 1253-603-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    78
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714261794
1 Pair
Green
M
46
112
55.5
10 Day(s)
SGD 61.90

Part Number : 1253-603-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    72
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714261770
1 Pair
Green
S
44
108
53.5
10 Day(s)
SGD 61.90

Part Number : 1253-603-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 61.90
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Dobby cloth
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    53.5
  • Dress length(cm)
    70
  • Color Details
    Alaska Green
  • Mass(g)
    500
  • Product Code
    4991714261763

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)