• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Long-sleeved shirt 25593

Long-sleeved shirt 25593

Dry material for increased comfort. Durable and easy to move around in, making it exception for hard work as well.

[Features]
· Durable fabric with 3D cutting to help make work easier.
· Features a large pocket that can store notepads without having to fold them.
· Anti-static: Protects against and prevents the generation of static electricity.
· Twill: A weave with a supple texture and excellent elasticity that does not easily wrinkle.

Part Number

Configured Part Number is shown.

Part Number
25593-11-3L
25593-11-4L
25593-11-5L
25593-11-6L
25593-11-L
25593-11-LL
25593-11-M
25593-11-S
25593-11-SS
25593-40-3L
25593-40-4L
25593-40-5L
25593-40-6L
25593-40-L
25593-40-LL
25593-40-M
25593-40-S
25593-40-SS
Part NumberVolume DiscountDays to ShipColor (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details Mass
(g)
JAN Code Amount Of Content
7 Day(s) or more Navy Blue3L531226180Navy45045482675932941 Pair
7 Day(s) or more Navy Blue4L571306180Navy45045482675933001 Pair
7 Day(s) or more Navy Blue5L611386281Navy45045482675933171 Pair
7 Day(s) or more Navy Blue6L631426281Navy45045482675933241 Pair
7 Day(s) or more Navy BlueL491145776Navy45045482675932701 Pair
7 Day(s) or more Navy BlueLL511185978Navy45045482675932871 Pair
7 Day(s) or more Navy BlueM471105574Navy45045482675932631 Pair
7 Day(s) or more Navy BlueS451065472Navy45045482675932561 Pair
7 Day(s) or more Navy BlueSS431025370Navy45045482675932491 Pair
7 Day(s) or more Gray3L531226180Silver45045482675933861 Pair
7 Day(s) or more Gray4L571306180Silver45045482675933931 Pair
7 Day(s) or more Gray5L611386281Silver45045482675934091 Pair
7 Day(s) or more Gray6L631426281Silver45045482675934161 Pair
7 Day(s) or more GrayL491145776Silver45045482675933621 Pair
7 Day(s) or more GrayLL511185978Silver45045482675933791 Pair
7 Day(s) or more GrayM471105574Silver45045482675933551 Pair
7 Day(s) or more GrayS451065472Silver45045482675933481 Pair
7 Day(s) or more GraySS431025370Silver45045482675933311 Pair

Loading...

  1. 1

Basic Information

Commodity Classification Working Shirt Season Spring and summer Sleeve shape Long Sleeve
Specifications For Men Antistatic material None JIS Compliant Product x
Mixing Ratio Polyester 65%, Cotton 35% Material Soft Barberry Pocket 2 Locations
With Pen Holder Chest/Sleeve Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)