(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Non-Magnetic Buzzer Specification Point Finder

Non-Magnetic Buzzer Specification Point Finder

[Features]
· The LED will light with a small contact pressure of 0.1 gf between the stylus and the workpiece.
· Accurate measurement, even on thin workpieces.
· Includes buzzer with simultaneous electronic sound and LED to provide notification of position detection.
· Safe design that allows the stylus to swing in X/Y/Z directions.
· The measurement accuracy of metals and nonferrous metals has been dramatically improved

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PTC-20
PTC-32
PTC-BT30
PTC-BT40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle Type D L
(mm)
A
(mm)
B
(mm)
C
(mm)
Mass
(g)
Battery (included)

SGD 798.63

1 Piece(s) 6 Day(s) or more -φ20170.258.66535350R1 Manganese Battery (UM-5), 2 pcs

SGD 798.63

1 Piece(s) 6 Day(s) or more -φ32170.258.66535600R1 Manganese Battery (UM-5), 2 pcs

SGD 968.39

1 Piece(s) 6 Day(s) or more # BT30BT30179.484.448.439720Silver Oxide Battery SR-44 x 2

SGD 1,006.12

1 Piece(s) 6 Day(s) or more # BT40BT40201.489.465.4391300Silver Oxide Battery SR-44 x 2

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments S(mm) 40 F(mm) 46.6
Auxiliary Stylus(mm) φ6×40 System External contact method Stylus Stroke / XY Axis(mm) ±13
Stylus Stroke / Z Axis(mm) +5 Buzzer Frequency(Hz) 2700 Measurement pressure 0.1gf
Repetitive accuracy ±0.5μm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)