Box Driver Set (deep Type)

Box Driver Set (deep Type)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

2-piece screwdriver set ideal for working in deep/narrow spaces.
[Features]
· A screwdriver-type tool for attachment and removal of hexagon bolts/nuts.
· A deep type screwdriver ideal for working in deep or narrow spaces.
[Applications]
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

Basic Specifications

  • Tip standards
    Box
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    8 / 10
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
BD2
3 Day(s) or more
-

Part Number : BD2
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    8 ~ 10
  • Weight(g)
    310
  • Set Content
    BD-08L,BD-10L
  • Specifications
    Hexagonal Socket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)