Yoke

Yoke

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Output 1,100 kgf (when a load of 26 kgf is applied at a point 40 mm from the handle end)

Basic Specifications

  • Product Type
    Flaring Tool
  • Content
    Output 1,100 kgf (when applying a load of 26 kgf at 40 mm from the handle end)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : HY20
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Flaring Tool
  • Content
    Output 1,100 kgf (when applying a load of 26 kgf at 40 mm from the handle end)
  • JAN Code
    4963202-032445
  • Weight(g)
    1480

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)