• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
SUS Tool Set SU151

SUS Tool Set SU151

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

All stainless steel, 9.5 sq high-quality basic tool set.
[Features]
· A 25-piece basic set.
· Stored in a compact all-stainless steel tool case.
[Applications]
· Optimal for locations that use stainless steel bolts and nuts.
· Convenient for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports.
· Convenient for marine development, plants, waterproofing work, plumbing and cleaning equipment, etc.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    360×180×210
  • Set Content(Point)
    25
  • Case color
    Silver
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    7100
  • Cardboard dimensions(W×D×Hmm)
    422×217×360
  • Case Weight(g)
    4300

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : SU151
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    360×180×210
  • Set Content(Point)
    25
  • Case color
    Silver
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    7100
  • Cardboard dimensions(W×D×Hmm)
    422×217×360
  • Case Weight(g)
    4300
  • Supplementary explanation
    Comes with all-stainless steel tray for combination wrench. The case is also sold separately.
  • Set Content 1
    SUS Long Ball-Point L-Shaped Wrench: SBL-2.5, 03, 04, 05, 06, 08, 10
  • Set Content 2
    SUS Combination Wrench: SMS-08, 10, 12, 13, 14, 17, 19
  • Set Content 3
    SUS Pliers: SCT-175
  • Set Content 4
    SUS Long Nose Pliers: SRP-150
  • Set Content 5
    SUS Nipper: SKN-150
  • Set Content 6
    SUS Combination Pliers: SCP-150
  • Set Content 7
    SUS Screwdriver: SMD-075, 100, SPD-001, 002
  • Set Content 8
    SUS Stubby Screwdriver: SSSD-P2
  • Set Content 9
    SUS Hammer: SH-10
  • Set Content 10
    SUS Metal Case (with internal tray): 2275

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A set of all stainless steel type.

Specification

●Case Color:Silver
●Case Dimension(mm)W x D x H:360 x 180 x 210
●Set Contents(piece):25
●SPQ(set):1

Materials

●Martensite Stainless Steel, Austenite Stainless Steel, Precipitation Hardening stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)