(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Zetflashar for Ceramic Siding

Zetflashar for Ceramic Siding

For cutting general ceramic siding, wood, slate, FRP, CFRP, phenolic resin, epoxy resin, PVC, etc. Masterpiece with polishing angle and cutting blade specification emphasizes cutting feel on the hardened, tough tip.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YF80
YF100
YF110
YF125
YF160
YF180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Tip thickness
(mm)
JAN Code Mass
(g)

SGD 43.44

1 Piece(s) 35 Day(s) 80161.44963202-03735860

SGD 45.90

1 Piece(s) 35 Day(s) 100201.44963202-037396120

SGD 45.90

1 Piece(s) 35 Day(s) 110221.44963202-037433140

SGD 50.68

1 Piece(s) 35 Day(s) 125241.44963202-037471150

SGD 55.53

1 Piece(s) 35 Day(s) 160321.64963202-037518250

SGD 60.41

1 Piece(s) 35 Day(s) 180361.64963202-037556310

Loading...

  1. 1

Basic Information

Work material Wood Chip Diamond Hole Diameter(mm) 20
Other Please be sure to use the Lobster Zetflashar and FX180SS for composite material with iron-based material.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)