(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cutter

Cutter

For piping for air conditioners, gas, water service, or electricity, in general to hard concrete, reinforced concrete (up to φ13 mm), ALC, etc.

[Features]
· The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature.
· Sharp bonds and excellent edges with double hex chip (steel frame max φ13).
· The unique tornado spiral groove forcibly discharges cutting chips.
· Grip is knurled for safe gripping.
· With convenient depth graduations (guideline).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KD29C
KD32C
KD35C
KD38C
KD40C
KD52C
KD65C
KD75C
KD80C
KD100C
KD120C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(φ mm)
JAN Code Weight
(g)

SGD 205.91

1 Piece(s) 18 Day(s) 294963202-057462220

SGD 206.01

1 Piece(s) 18 Day(s) 324963202-057509240

SGD 206.01

1 Piece(s) 18 Day(s) 354963202-059022240

SGD 206.23

1 Piece(s) 18 Day(s) 384963202-059060280

SGD 206.23

1 Piece(s) 18 Day(s) 404963202-057547280

SGD 231.69

1 Piece(s) 18 Day(s) 524963202-057585300

SGD 254.54

1 Piece(s) 18 Day(s) 654963202-057622300

SGD 297.61

1 Piece(s) 18 Day(s) 754963202-059183300

SGD 327.21

1 Piece(s) 18 Day(s) 804963202-057660620

SGD 409.50

1 Piece(s) 18 Day(s) 1004963202-057707820

SGD 468.67

1 Piece(s) 18 Day(s) 1204963202-057745500

Loading...

  1. 1

Basic Information

Effective Length(mm) 150 Compatible Tool Dedicated rotary electric drill with clutch, diamond core drill, vibration drill in rotary mode (vibration + rotary mode cannot be used. Drill without clutch cannot be used.) Features 1 The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature.
Features 2 Sharp bonds and excellent edges with double hex chip (Reinforced bar max φ13 mm) Features 3 The unique tornado spiral groove pushes out cutting chips. Features 4 Grip part comes with knurling, for safe gripping.
Features 5 With a convenient depth scale. (Reference) Other With Guide Plate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)