Electric Needle Socket for Charging / Electric Drill

Electric Needle Socket for Charging / Electric Drill

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

The electric tool joint is double-grooved for both 9 mm and 13 mm use to enable attachment on many types of drills.

[Features]
· Supports 14.4 V impact.
· For attaching and detaching nuts and bolts for all kinds of work.
· Deep hole type, can be used even when male screws are protruding

Basic Specifications

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 22
  • Clear
Mass(g)

Refine by

  • 50
  • 58
  • 73
  • 78
  • 83
  • 111
  • 128
  • 150
  • 157
  • Clear
Outer Diameter(mm)

Refine by

  • φ12
  • φ14
  • φ17
  • φ18
  • φ19
  • φ23
  • φ25
  • φ28
  • φ29
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
50
φ12
6 Day(s) or more
-

Part Number : DLM8
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    50
  • Outer Diameter(mm)
    φ12
  • JAN Code
    4963202-034654
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
10
58
φ14
6 Day(s) or more
-

Part Number : DLM10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    58
  • Outer Diameter(mm)
    φ14
  • JAN Code
    4963202-034692
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
12
73
φ17
6 Day(s) or more
-

Part Number : DLM12
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    73
  • Outer Diameter(mm)
    φ17
  • JAN Code
    4963202-034739
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
13
78
φ18
6 Day(s) or more
-

Part Number : DLM13
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    78
  • Outer Diameter(mm)
    φ18
  • JAN Code
    4963202-034777
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
14
83
φ19
6 Day(s) or more
-

Part Number : DLM14
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    83
  • Outer Diameter(mm)
    φ19
  • JAN Code
    4963202-034814
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
17
111
φ23
6 Day(s) or more
-

Part Number : DLM17
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    111
  • Outer Diameter(mm)
    φ23
  • JAN Code
    4963202-034852
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
19
128
φ25
6 Day(s) or more
-

Part Number : DLM19
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    128
  • Outer Diameter(mm)
    φ25
  • JAN Code
    4963202-034890
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
21
150
φ28
6 Day(s) or more
-

Part Number : DLM21
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    150
  • Outer Diameter(mm)
    φ28
  • JAN Code
    4963202-034937
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete
22
157
φ29
6 Day(s) or more
-

Part Number : DLM22
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Opposite side dimensions(mm)
    22
  • Overall Length(mm)
    104
  • Shaft measurements(mm)
    6.35
  • Mass(g)
    157
  • Outer Diameter(mm)
    φ29
  • JAN Code
    4963202-034975
  • Features 1
    Compatible with 14.4 V Impact. For attaching and detaching nuts and bolts for all kinds of work
  • Features 2
    Deep hole type, can be used even when the male screws are protruding.
  • Features 3
    For use in temporary scaffold construction, duct work, hat bolts and other form tie nuts, hook bolts, plastic concrete

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)