• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tire Lever TRL-300

Tire Lever TRL-300

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Vehicle maintenance tool.
[Features]
· A tool used to attach/detach tires of motorcycles and bicycles.
[Applications]
· Maintenance and assembly of automobiles, and maintenance of motorcycles and bicycles.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : TRL-300
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    For Two-Wheeled Vehicles
  • Overall Length(mm)
    300
  • Shaft Diameter(mm)
    10
  • Dimension (A)(mm)
    175
  • Mass(g)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)