Clip Pliers (Thin type)

Clip Pliers (Thin type)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

A tool for vehicle maintenance with a stopper that prevents the resin clip from being damaged.
[Features]
· As the tips are thin, it is ideal for detaching thin resin clips.
· Has a stopper to prevent damage to the resin clip.
· Dedicated tool for removing resin clips in vehicles.
[Applications]
· Tool dedicated for automobile interiors and removal of plastic clips, etc. used in automobile interiors.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : CLP-150N
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Interior related
  • Overall Length(mm)
    154
  • Mass(g)
    110

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)