Cross Rim Wrench

Cross Rim Wrench

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Wrench suitable for attaching/detaching automobile wheels.
[Features]
· Cross-shape.
· Can be used to attach/detach 4 types of bolts.
· Hexagonal socket.
[Applications]
· For removal and attachment of automobile wheel nuts.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 330
  • 390
  • Clear
Width across flat dimension(mm)

Refine by

  • 14
  • 17
  • 19
  • 21
  • 23
  • 26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
330
14 ~ 21
3 Day(s) or more
-

Part Number : 331M
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    330
  • Width across flat dimension(mm)
    14 ~ 21
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    21/25/28/30
  • Mass(g)
    900
390
19 ~ 26
3 Day(s) or more
-

Part Number : 334M
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    390
  • Width across flat dimension(mm)
    19 ~ 26
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (d)(mm)
    28/30/33/38
  • Mass(g)
    1500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)