(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Metal Saw TN-01 – 05

Metal Saw TN-01 – 05

Standard Unit Price:
SGD 37.98
Days to Ship :
9 Day(s)

Best-class quality saw blade with complete heat treatment.
[Features]
· Lightweight, tough, and balanced frame design. Easy grip, non-slip grip design.
· The saw blade is equipped with TN-17 (#4).
· The frame uses SK material.
[Applications]
· Metal precision machining.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Body
  • Saw blade size(mm)
    ~150
  • Detailed Type
    Frame Flexible Type
  • Frame Size(mm)
    ~150×75
  • Material
    Frame: SK Material
  • Weight(g)
    200
  • Characteristics
    Lightweight, tough, and balanced frame design. Finest quality saw blade subjected to an overall heat treatment. Easy grip, non-slip grip design. A TN-17 (#4) saw blade is installed by standard.
  • Supplement
    Can be used with a short saw blade too as the frame length is adjustable.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 37.98

Part Number : TN-04
Days to Ship 9 Day(s)
Standard Unit Price SGD 37.98

Specificationtitle

  • Product Type
    Body
  • Saw blade size(mm)
    ~150
  • Detailed Type
    Frame Flexible Type
  • Frame Size(mm)
    ~150×75
  • Material
    Frame: SK Material
  • Weight(g)
    200
  • Characteristics
    Lightweight, tough, and balanced frame design. Finest quality saw blade subjected to an overall heat treatment. Easy grip, non-slip grip design. A TN-17 (#4) saw blade is installed by standard.
  • Supplement
    Can be used with a short saw blade too as the frame length is adjustable.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)