Pin Vice, Double-Headed Double-Ended Type (Through Type)

Brand :
ENGINEER
Caution
Product Description
A pin vise ideal for machining plastic models or precision components.
[Features]
· Double head (through type) body.
· The collet is a double-opening type (2 pcs).
· Made of brass.
[Applications]
· For drilling holes in printed circuit boards and for machining precision components.
Features
●Applicable for various functions such as drilling hole on printed circuit boards, as a drill or tap, etc. for portions of precision processing can be maintained, usable for multiple application.Specification
●Compatible Size(mm):0 to 3.2●Total Length(mm):105
●Comments:Double-head Double-end Type
●SPQ(piece):10