• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Special Screwdriver Set

Special Screwdriver Set

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Special screwdriver set. DK-80 (10-piece set) and DK-81 (11-piece set)

Basic Specifications

Catalog

Japanese Only

Part Number
Weight(g)

Refine by

  • 410
  • 640
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
640
4 Day(s) or more
-

Part Number : DK-80
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 2
  • Shaft Length L (mm)
    75 ~ 100
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Weight(g)
    640
  • Case Size(mm)
    Outer Dimension: (L) 222 x (W) 141 x (H) 50
410
3 Day(s) or more
-

Part Number : DK-81
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 2
  • Shaft Length L (mm)
    75 ~ 100
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Weight(g)
    410
  • Case Size(mm)
    External dimensions: (L) 222 x (W) 141 x (H) 36

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)