(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UW Grindstone Dovetail

UW Grindstone Dovetail

Vitrified double dovetail type grindstone for grinding machines. Abrasive material UW.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1000E70940

 
Part Number
1000E70940
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.40

5 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Shape Double dovetail (size 10) Particle Size(#) 180 Outer Diameter(mm) 180
Thickness(mm) 6.4 Hole Diameter(mm) 31.75 Hardness K
Abrasive material UW Binding Agent V36R Maximum operating rotation speed(m/s) 40
J(mm) 115 U(mm) 3.2 M(mm) 125
Tool Used For Grinder Configuration Number 10

Please check the type/dimensions/specifications of the part 1000E70940 in the UW Grindstone Dovetail series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)