• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

UW Grindstone Recessed One Side

UW Grindstone Recessed One Side

Vitrified single dent type grindstone for grinding machines. Abrasive material UW.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1000E70850
1000E70860
1000E70870
1000E70880
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Hardness Tool Used Configuration Number
4 Day(s) or more 46KFor Grinder5
4 Day(s) or more 60JFor Grinder5
4 Day(s) or more 60KFor Grinder5
4 Day(s) or more 80JFor Grinder5

Loading...

  1. 1

Basic Information

Shape Single dent (no. 5) Outer Diameter(mm) 180 Thickness(mm) 19
Hole Diameter(mm) 31.75 Abrasive material UW Binding Agent V36R
Maximum operating rotation speed(m/s) 33 E(mm) 16 F(mm) 3
P(mm) 115

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)