• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Clamp jack
  • Volume Discount

Clamp jack

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Clamp jack with Wiha power handle.
· The blade is made of chrome vanadium steel.
· It has been quenched and chrome plated.
· For removing trim pins from vehicle panels, etc.

Basic Specifications

  • Product Model
    Interiors Related
  • Total Length(mm)
    285
  • Shaft Length(mm)
    175
  • Grip Max. Diameter(mm)
    36
  • Blade Width(mm)
    7.5
  • Material
    Chrome Vanadium Steel

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

  • Volume Discount
Part Number : 43010
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Interiors Related
  • Total Length(mm)
    285
  • Shaft Length(mm)
    175
  • Grip Max. Diameter(mm)
    36
  • Blade Width(mm)
    7.5
  • Material
    Chrome Vanadium Steel
  • Mass(g)
    200
  • Features
    The blade is made of chrome vanadium steel. Quenched, chrome plated. It can be used to remove trim pins from car panels.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)