• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Fall Prevention AD & Double Socket

Fall Prevention AD & Double Socket

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

An economical and multifunctional shaft interchangeable hollow slide double socket and anti-falling adapter for professional scaffolders.

Basic Specifications

Part Number
Socket Angle

Refine by

  • 6 Sq.
  • 12 Sq.
  • Clear
Corresponding Manufacturers

Refine by

  • For Hitachi.
  • For Makita.
  • For Panasonic.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Sq.
For Hitachi.
6 Day(s) or more
-

Part Number : BSW1721-6PNDH
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    17 ~ 21
  • Width(mm)
    56
  • Height(mm)
    115
  • Depth(mm)
    56
  • Weight(g)
    230
  • Socket Angle
    6 Sq.
  • Corresponding Manufacturers
    For Hitachi.
  • Intended Use
    Dismantles various types of elevated clamps, wall joints, and brackets.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 5
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, clamps, which can be tightened or dismantled just by touching it.
  • Specifications
    Adapter: Reverse-threaded specification to tighten when rotated in the regular direction.
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.
6 Sq.
For Makita.
5 Day(s) or more
-

Part Number : BSW1721-6PNDM
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    17 ~ 21
  • Width(mm)
    56
  • Height(mm)
    115
  • Depth(mm)
    56
  • Weight(g)
    230
  • Socket Angle
    6 Sq.
  • Corresponding Manufacturers
    For Makita.
  • Intended Use
    Dismantles various types of elevated clamps, wall joints, and brackets.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 5
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, clamps, which can be tightened or dismantled just by touching it.
  • Specifications
    Adapter: Reverse-threaded specification to tighten when rotated in the regular direction.
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.
6 Sq.
For Panasonic.
6 Day(s) or more
-

Part Number : BSW1721-6PNDP
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    17 ~ 21
  • Width(mm)
    56
  • Height(mm)
    115
  • Depth(mm)
    56
  • Weight(g)
    230
  • Socket Angle
    6 Sq.
  • Corresponding Manufacturers
    For Panasonic.
  • Intended Use
    Dismantles various types of elevated clamps, wall joints, and brackets.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 5
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, clamps, which can be tightened or dismantled just by touching it.
  • Specifications
    Adapter: Reverse-threaded specification to tighten when rotated in the regular direction.
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.
12 Sq.
For Hitachi.
6 Day(s) or more
-

Part Number : BSW1721-12PNDH
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    17 ~ 21
  • Width(mm)
    56
  • Height(mm)
    115
  • Depth(mm)
    56
  • Weight(g)
    230
  • Socket Angle
    12 Sq.
  • Corresponding Manufacturers
    For Hitachi.
  • Intended Use
    Dismantles various types of elevated clamps, wall joints, and brackets.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 5
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, clamps, which can be tightened or dismantled just by touching it.
  • Specifications
    Adapter: Reverse-threaded specification to tighten when rotated in the regular direction.
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.
12 Sq.
For Makita.
5 Day(s) or more
-

Part Number : BSW1721-12PNDM
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    17 ~ 21
  • Width(mm)
    56
  • Height(mm)
    115
  • Depth(mm)
    56
  • Weight(g)
    230
  • Socket Angle
    12 Sq.
  • Corresponding Manufacturers
    For Makita.
  • Intended Use
    Dismantles various types of elevated clamps, wall joints, and brackets.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 5
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, clamps, which can be tightened or dismantled just by touching it.
  • Specifications
    Adapter: Reverse-threaded specification to tighten when rotated in the regular direction.
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.
12 Sq.
For Panasonic.
6 Day(s) or more
-

Part Number : BSW1721-12PNDP
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    17 ~ 21
  • Width(mm)
    56
  • Height(mm)
    115
  • Depth(mm)
    56
  • Weight(g)
    230
  • Socket Angle
    12 Sq.
  • Corresponding Manufacturers
    For Panasonic.
  • Intended Use
    Dismantles various types of elevated clamps, wall joints, and brackets.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 5
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, clamps, which can be tightened or dismantled just by touching it.
  • Specifications
    Adapter: Reverse-threaded specification to tighten when rotated in the regular direction.
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)