Long type plastic bit (1/4 inch)

Long type plastic bit (1/4 inch)

Bits have total lengths of 70, 90, 110, 127, and 150 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
7041Z107
7041Z109
7041Z111
7041Z112
7041Z211
7041Z307
7041Z309
7041Z311
7041Z312
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Tip Size Plus (+)
6 Day(s) or more 70No. 1
3 Day(s) or more 90No. 1
6 Day(s) or more 110No. 1
6 Day(s) or more 127No. 1
Quote 110No. 2
Quote 70No. 3
6 Day(s) or more 90No. 3
Quote 110No. 3
6 Day(s) or more 127No. 3

Loading...

  1. 1

Basic Information

Tip Type Plus (+) Shank Diameter(mm) 6.35 Single Item / Set Items Single Item
With or Without Cutting Edge Magnet Function Not Included With or Without Double-headed Function Not Included

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)