Torsion, Phillips Bit (1/4 inch)

Torsion, Phillips Bit (1/4 inch)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Hard bit suitable for tightening screws, etc., to metal.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip Size Plus (+)

Refine by

  • No. 1
  • No. 2
  • No. 3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No. 1
6 Day(s) or more
-

Part Number : 7011ZOT1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 1
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Features
    DIN3126 ISO 1173、C6.3
No. 2
6 Day(s) or more
-

Part Number : 7011ZOT2
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 2
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Features
    DIN3126 ISO 1173、C6.3
No. 3
4 Day(s) or more
-

Part Number : 7011ZOT3
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    25
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 3
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Features
    DIN3126 ISO 1173、C6.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)