Hexagon Ball Point Bit Set (8 Piece Set)

Hexagon Ball Point Bit Set (8 Piece Set)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Useful screwdriver bit set with 6 sizes of hex ballpoints and 2 bits.
[Features]
· The size can be determined in a single glance from the coloring.
[Applications]
· Easy tightening of hex socket bolts.

(i)Caution

  • Use only after checking the correct application/size/usage.
  • Install and exchange bits correctly. Wear protective glasses during use.

Basic Specifications

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    82
  • Single Item / Set Items
    Set Parts
  • Tip Opposite Side Dimensions (mm)
    2.5 / 3 / 4 / 5 / 6 / 8
  • Quantity of Bits Included
    8
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Set Content
    Hexagonal Bit (2.5/3/4/5/6/8 mm) / Double Headed Bit (+2/+2) (+2/-6).
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
4 Day(s) or more
-

Part Number : 4977292314237
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    82
  • Single Item / Set Items
    Set Parts
  • Tip Opposite Side Dimensions (mm)
    2.5 ~ 8
  • Quantity of Bits Included
    8
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Set Content
    Hexagonal Bit (2.5/3/4/5/6/8 mm) / Double Headed Bit (+2/+2) (+2/-6).
  • Applicable Models
    Applicable Model: Electric / Air / Rechargeable Screwdriver.
  • Product Width(mm)
    65
  • Product Height(mm)
    85
  • Product Depth(mm)
    9
  • Product Weight(g)
    150
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
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)