• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Diamond-forged Bit (Set Of 5)

Diamond-forged Bit (Set Of 5)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Tempered tough bit glitters like gold.

Basic Specifications

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 2
  • Quantity of Bits Included
    5
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Included
Part Number
Total Length(mm)

Refine by

  • 65
  • 110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
6 Day(s) or more
-

Part Number : FGK-11
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    65
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 2
  • Quantity of Bits Included
    5
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Included
  • Intended Use
    For screw fastening in carpentry/interior/sheet metal industries.
  • Function 1
    Implements a slim tip shape for a superior fit and ease of use for slim screws, coarse thread, drill screws, etc., and all kinds of screws.
  • Function 2
    A higher than usual height setting strengthens the blade edge against twisting during continuous work.
  • Function 3
    Increased durability during high load work due to the strengthened dimensions of the unique cutting blade.
  • Function 4
    It has a beautiful surface gloss finish from barrel polishing and is finished with plating that is resistant to rust.
  • Applicable Models
    Compatible with 18 V Impact
  • Material
    Special steel.
  • Product Width(mm)
    6.35
  • Product Height(mm)
    65
  • Product Depth(mm)
    60
  • Product Weight(g)
    6.35
110
6 Day(s) or more
-

Part Number : FGK-12
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    110
  • Single Item / Set Items
    Single Item
  • Tip Size Plus (+)
    No. 2
  • Quantity of Bits Included
    5
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Included
  • Intended Use
    For screw fastening in carpentry/interior/sheet metal industries.
  • Function 1
    Implements a slim tip shape for a superior fit and ease of use for slim screws, coarse thread, drill screws, etc., and all kinds of screws.
  • Function 2
    A higher than usual height setting strengthens the blade edge against twisting during continuous work.
  • Function 3
    Increased durability during high load work due to the strengthened dimensions of the unique cutting blade.
  • Function 4
    It has a beautiful surface gloss finish from barrel polishing and is finished with plating that is resistant to rust.
  • Applicable Models
    Compatible with 18 V Impact
  • Material
    Special steel.
  • Product Width(mm)
    6.35
  • Product Height(mm)
    110
  • Product Depth(mm)
    120
  • Product Weight(g)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)