Bit-Through Swivel W Socket

Bit-Through Swivel W Socket

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Convenient double socket boasts two functions in one.

Basic Specifications

  • Tip Type
    Adapter
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Set includes accessories
    Bit Blade Tip : +2/SQ3
  • Socket (Hex) Size(mm)
    19、24
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : BSW-1924F-6PN
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Adapter
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Set includes accessories
    Bit Blade Tip : +2/SQ3
  • Socket (Hex) Size(mm)
    19、24
  • Intended Use
    Hinge plate bolt, hole down tightening.
  • Function 1
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 2
    Has a hollow slide socket on the opposite side mainly for 19 mm bolts, nuts, which can be tightened or dismantled just by touching it.
  • Function 3
    +2 / SQ3 x 65 mm double-ended bits provided, the product can be mounted on hold down brace plates and diagonal brace plates.
  • Function 4
    Swing and fixed is switchable easily.
  • Applicable Models
    Compatible with 18 V Impact
  • Material
    Main Body: Steel.
  • Note 1
    Do not dismantle or restructure as that can be dangerous.
  • Note 2
    Do not place in locations exposed to high temperatures or next to flames or fire.
  • Note 3
    Please use it safely after checking mounting way and supported tools.
  • Product Width(mm)
    32
  • Product Height(mm)
    148
  • Product Depth(mm)
    32
  • Product Weight(g)
    245

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • W Socket
    W Socket

    SANGAKO

    Days to Ship : 3 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)