Chisel Slim

Chisel Slim

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Compared to the conventional flat chisel, the entire chisel is thin, so it is convenient for chipping and cutting.

Basic Specifications

  • Blade Width(mm)
    25
  • Total Length(mm)
    240
  • Width(mm)
    40
  • Height(mm)
    240
  • Depth(mm)
    25
  • Weight(g)
    280
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
6 Day(s) or more
-

Part Number : CS-240
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Blade Width(mm)
    25
  • Total Length(mm)
    240
  • Width(mm)
    40
  • Height(mm)
    240
  • Depth(mm)
    25
  • Weight(g)
    280
  • Intended Use
    Chipping work, thin plate cutting work, sheet metal work.
  • Function
    Since the entire chisel is designed to be very thin, it has a sharp cutting edge for shaving and cutting.
  • Function 2
    Made of special alloy steel for excellent resistance to abrasion and shock so it can continue to be used simply by keeping it polished.
  • Function 3
    The soft grip absorbs shock to reduce fatigue.
  • Function 4
    Can be used for repairing tiles, cutting blocks/bricks, cutting rusty bolts, old paint and rust removal work, water lines, indoor waterproofing work, and other cutting work done in narrow places.
  • Note
    Do not use for unintended applications.
  • Note 2
    Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.
  • Note 3
    Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.
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
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)