ESD Torx® Replacement Blade for Screws

ESD Torx® Replacement Blade for Screws

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Replacement blade for Torx screws for antistatic torque screwdriver.
· DIN EN 61340-5-1/61340-5-2.
· Use by inserting in ESD torque screwdriver handle.

Basic Specifications

Catalog

Japanese Only

Part Number
Maximum Torque vVlue(Nm)

Refine by

  • 0.4
  • 0.6
  • 0.9
  • 1.3
  • 2.5
  • 3.8
  • Clear
Standards for Tip Shape

Refine by

  • T5
  • T6
  • T7
  • T8
  • T9
  • T10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.4
T5
6 Day(s) or more
-

Part Number : 2889T5
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Torx Type (Hexalobular)
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.4
  • Standards for Tip Shape
    T5
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2. Insert into the ESD torque screwdriver handle for use.
0.6
T6
6 Day(s) or more
-

Part Number : 2889T6
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Torx Type (Hexalobular)
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.6
  • Standards for Tip Shape
    T6
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2. Insert into the ESD torque screwdriver handle for use.
0.9
T7
6 Day(s) or more
-

Part Number : 2889T7
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Torx Type (Hexalobular)
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.9
  • Standards for Tip Shape
    T7
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2. Insert into the ESD torque screwdriver handle for use.
1.3
T8
6 Day(s) or more
-

Part Number : 2889T8
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Torx Type (Hexalobular)
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    1.3
  • Standards for Tip Shape
    T8
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2. Insert into the ESD torque screwdriver handle for use.
2.5
T9
6 Day(s) or more
-

Part Number : 2889T9
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Torx Type (Hexalobular)
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    2.5
  • Standards for Tip Shape
    T9
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2. Insert into the ESD torque screwdriver handle for use.
3.8
T10
6 Day(s) or more
-

Part Number : 2889T10
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Torx Type (Hexalobular)
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    3.8
  • Standards for Tip Shape
    T10
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2. Insert into the ESD torque screwdriver handle for use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)