Ceramic Screwdriver

Ceramic Screwdriver
  • Volume Discount

[Features]
· Ceramic Phillips screwdriver with special antistatic plastic handle.
· The blade is made of special ceramics insulated for preventing static electricity and heat

PDF

Japanese Only

Part Number

Configured Part Number is shown.

271C0

 
Part Number
271C0
Part NumberVolume DiscountDays to ShipTotal Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)
Features
Available 7 Day(s) or more 94.512.550The blade is made of special ceramics for preventing static electricity and heat.

Loading...

  1. 1

Basic Information

Standards for Tip Shape Plus (+) Tip Size Plus (+) No. 0 Shaft Length L (mm) 15
Single Item / Set Classification Single Item Shaft Type Circle Magnet None
Shaft Through None Bolster None Grip Type Rubber
Shaft Diameter / Shaft Width(mm) 2.6

Please check the type/dimensions/specifications of the part 271C0 in the Ceramic Screwdriver series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)