Pico Finish Precision Nut Driver Set
  • Volume Discount

Pico Finish Precision Nut Driver Set

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Pico finish precision nut screwdriver 6-piece set.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

  • Volume Discount
Part Number : 265PK6
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.5 ~ 5.5
  • Set Content
    2.5/3.0/3.5/4.0/5.0/5.5 mm x 1 pc Each

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)