(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inch Size, T Handle Hexagonal Wrench

Inch Size, T Handle Hexagonal Wrench

Standard Unit Price:
SGD 15.70-
Days to Ship :
11 Day(s) or more

Inch size T-handle hex wrench. The yellow handle type is manufactured after 2003.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 2.38
  • 2.78
  • 3.18
  • 3.57
  • 3.97
  • 4.76
  • 5.56
  • 6.35
  • 7.94
  • 9.53
  • Clear
Two-sided Width Dimension(Inch)

Refine by

  • 1/4
  • 1/8
  • 3/8
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 7/32
  • 7/64
  • 9/64
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 182
  • 188
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.35
1/4
182
11 Day(s)
SGD 22.80

Part Number : 334Z1/4
Days to Ship 11 Day(s)
Standard Unit Price SGD 22.80

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    6.35
  • Two-sided Width Dimension(Inch)
    1/4
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    100
  • Mass(g)
    93
  • Handle Height(mm)
    32
3.18
1/8
182
18 Day(s)
SGD 15.70

Part Number : 334Z1/8
Days to Ship 18 Day(s)
Standard Unit Price SGD 15.70

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    3.18
  • Two-sided Width Dimension(Inch)
    1/8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    80
  • Mass(g)
    37
  • Handle Height(mm)
    26
9.53
3/8
188
11 Day(s)
SGD 47.20

Part Number : 334Z3/8
Days to Ship 11 Day(s)
Standard Unit Price SGD 47.20

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    9.53
  • Two-sided Width Dimension(Inch)
    3/8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    188
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    120
  • Mass(g)
    194
  • Handle Height(mm)
    38
4.76
3/16
182
11 Day(s)
SGD 19.70

Part Number : 334Z3/16
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.70

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    4.76
  • Two-sided Width Dimension(Inch)
    3/16
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    100
  • Mass(g)
    73
  • Handle Height(mm)
    32
2.38
3/32
182
11 Day(s)
SGD 18.40

Part Number : 334Z3/32
Days to Ship 11 Day(s)
Standard Unit Price SGD 18.40

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2.38
  • Two-sided Width Dimension(Inch)
    3/32
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    80
  • Mass(g)
    33
  • Handle Height(mm)
    26
7.94
5/16
182
11 Day(s)
SGD 29.90

Part Number : 334Z5/16
Days to Ship 11 Day(s)
Standard Unit Price SGD 29.90

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    7.94
  • Two-sided Width Dimension(Inch)
    5/16
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    100
  • Mass(g)
    123
  • Handle Height(mm)
    32
3.97
5/32
182
11 Day(s)
SGD 19.30

Part Number : 334Z5/32
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.30

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    3.97
  • Two-sided Width Dimension(Inch)
    5/32
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    80
  • Mass(g)
    44
  • Handle Height(mm)
    26
5.56
7/32
182
11 Day(s)
SGD 22.20

Part Number : 334Z7/32
Days to Ship 11 Day(s)
Standard Unit Price SGD 22.20

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    5.56
  • Two-sided Width Dimension(Inch)
    7/32
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    100
  • Mass(g)
    82
  • Handle Height(mm)
    32
2.78
7/64
182
11 Day(s)
SGD 18.70

Part Number : 334Z7/64
Days to Ship 11 Day(s)
Standard Unit Price SGD 18.70

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    2.78
  • Two-sided Width Dimension(Inch)
    7/64
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    80
  • Mass(g)
    35
  • Handle Height(mm)
    26
3.57
9/64
182
11 Day(s)
SGD 18.90

Part Number : 334Z9/64
Days to Ship 11 Day(s)
Standard Unit Price SGD 18.90

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    3.57
  • Two-sided Width Dimension(Inch)
    9/64
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    182
  • Hex Neck Length (H Dimension) L-type Only(mm)
    150
  • Total Width(mm)
    80
  • Mass(g)
    42
  • Handle Height(mm)
    26

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)