Folding Wrench Set

Folding Wrench Set

Folding type which is convenient for carrying around.

Part Number

Configured Part Number is shown.

Part Number
SFHW107I
SFHW107M
SFHW110B
Part NumberVolume DiscountDays to ShipTip Type Two-sided Width Dimension
(mm)
Two-sided Width Dimension
(Inch)
Product Width
(mm)
Product Depth
(mm)
Product Weight
(g)
Set Content Set Content
(Pieces)
Intended Use Function 1 Function 2 Function 3 Note 1
5 Day(s) or more Standard Type-1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/6429281141/16、5/64、3/32、1/8、5/32、3/16、1/47 pcs./setTightening and loosening work for hex socket bolts / hex socket set screws.Wrench can be set to many angles depending on use case.Handle can be stored in a case for convenient portability.--
6 Day(s) or more Standard Type1.5 ~ 6-23281121.5、2、2.5、3、4、5、67 pcs./setTightening and loosening work for hex socket bolts / hex socket set screws.Wrench can be set to many angles depending on use case.Handle can be stored in a case for convenient portability.--
4 Day(s) or more Multifunction Model2 ~ 8-26371582、2.5、3、4、5、6、810 pcs./setCan be used to tighten and loosen various screws and bolts.Wrench can be set to many angles depending on use case.Handle can be stored in a case for convenient portability.This contains a set that is useful for bicycles maintenance.Adapter for mounting the 8 mm hex bar wrench to 6 mm hex bar wrench.

Loading...

  1. 1

Basic Information

Type Knife Type Single Item / Set Classification Set Parts Product Height(mm) 72

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)