Knife Type Hexagon Wrench, 7 pcs Set

Knife Type Hexagon Wrench, 7 pcs Set

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Convenient to carry because it is knife style and can be stored in a compact manner.

Basic Specifications

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • Clear
Two-sided Width Dimension(Inch)

Refine by

  • 1/8
  • 1/16
  • 3/16
  • 3/32
  • 5/32
  • 5/64
  • 7/32
  • Clear
Set Content

Refine by

  • 1/16、5/64、3/32、1/8、5/32、3/16、7/32
  • 1.5、2、2.5、3、4、5、6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 6
-
1.5、2、2.5、3、4、5、6
6 Day(s) or more
-

Part Number : 4977292265850
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    1.5 ~ 6
  • Two-sided Width Dimension(Inch)
    -
  • Single Item / Set Classification
    Set Parts
  • Set Content
    1.5、2、2.5、3、4、5、6
  • Set Content(Pieces)
    7 pcs./set
  • Material
    Chrome Molybdenum Steel
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
-
1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32
1/16、5/64、3/32、1/8、5/32、3/16、7/32
6 Day(s) or more
-

Part Number : 4977292265867
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    -
  • Two-sided Width Dimension(Inch)
    1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32
  • Single Item / Set Classification
    Set Parts
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、7/32
  • Set Content(Pieces)
    7 pcs./set
  • Material
    Chrome Molybdenum Steel
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)