Hexagonal Bar, L-type Wrench Set (9-piece Set)

Hexagonal Bar, L-type Wrench Set (9-piece Set)

Standard Unit Price:
-
Days to Ship :
Same day

An outstandingly maneuverable hexagonal bar, L-type wrench set, which allows for a diagonal approach. (9-piece set)
[Features]
· Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
· Heavy-duty chrome plating prevents wear and corrosion.
· Utilizes a special alloy steel for incredible strength, toughness and durability.
· The length from the bending part to the tip is shortened to less than 1/2 of the conventional products of the same manufacturer, so it is also useful for working in narrow spaces.
[Applications]
· For tightening hex bolts and screws.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Same day
-

Part Number : SLSW09EL
Days to Ship : Same day
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Inclination Angle(Degree)
    25
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(Pieces)
    9 pcs./set
  • Material
    Special Alloy Steel (SNCM+V)
  • Intended Use
    9 pc short head/extra long hexagon bar wrench set for hexagon bolt and screw tightening.
  • Function 1
    Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
  • Function 2
    Hard chrome plating prevents wear and rust.
  • Function 3
    Made of special alloy steel for outstanding toughness and durability.
  • Function 4
    The length from the bending part to the tip is shortened to less than 1/2 of the conventions of the same manufacturer, it is also useful for working in narrow spaces.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Specifications 1
    Hard Chrome Plating Treatment
  • Specifications 2
    Extra Long

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)