Soratogi Paper for Orbital Sander

Soratogi Paper for Orbital Sander

[Features]
· For polishing and rust removal on wood and metal.
· Sandpaper with grain resistant to clogging

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1311331

 
Part Number
1311331
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Weight
(g)
JAN Code Features
6 Day(s) or more #120344907052373105Sandpaper with Grain Resistant to Clogging

Loading...

  1. 1

Basic Information

Method of Using For Sander Width(mm) 93 Length(mm) 228
Color Dark gray Package Size(mm) H290×W107×D2

Please check the type/dimensions/specifications of the part 1311331 in the Soratogi Paper for Orbital Sander series.

Similar Part Numbers

Part Number
1311332
1311333
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Weight
(g)
JAN Code Features
Quote #240274907052373112Sandpaper with Grain Resistant to Clogging
Quote #400244907052373129Sandpaper with Grain Resistant to Clogging

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)