(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cutting Grindstone Cover Set

Cutting Grindstone Cover Set

[Features]
· Mounted to a disc grinder.
· Applies to models that adopt a grindstone diameter of 100 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6076545

 
Part Number
6076545
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.63

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 abrasive grain Not applicable Compatible Model Models that adopt grindstone diameter of 100 mm

Please check the type/dimensions/specifications of the part 6076545 in the Cutting Grindstone Cover Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)