(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Smooth Paper (150 mm magic type)【5 Pieces Per Package】

Smooth Paper (150 mm magic type)

Disc paper that comes with Sander Polisher PE-2100.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
6613301
6613311
6613321
6613331
6613341
6613351
6613361
6613371
6613381
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)

SGD 23.53

5 Pieces Per Package

1 Pack(s) 10 Day(s) 40

SGD 21.03

5 Pieces Per Package

1 Pack(s) 10 Day(s) 60

SGD 21.03

5 Pieces Per Package

1 Pack(s) 10 Day(s) 80

SGD 20.06

5 Pieces Per Package

1 Pack(s) 10 Day(s) 100

SGD 19.56

5 Pieces Per Package

1 Pack(s) 10 Day(s) 120

SGD 19.56

5 Pieces Per Package

1 Pack(s) 10 Day(s) 180

SGD 19.56

5 Pieces Per Package

1 Pack(s) 10 Day(s) 240

SGD 19.56

5 Pieces Per Package

1 Pack(s) 10 Day(s) 320

SGD 20.06

5 Pieces Per Package

1 Pack(s) 3 Day(s) or more 400

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 150 abrasive grain Not applicable
Increment 5 pcs. x 1 Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)