Multi Fin Disc (Zirconia)

Multi Fin Disc (Zirconia)

[Features]
· For grinding and polishing various metals and wood.
· The soft touch achieves safety, high grinding performance, and long service life.
· For Heavy Cutting of Iron and Stainless Steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
6682211
6682221
6682231
Part NumberVolume DiscountDays to ShipParticle Size
(#)
7 Day(s) or more Z40
7 Day(s) or more Z60
7 Day(s) or more Z80

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Not applicable Details Type Zirconia Increment 1 pc.
Suitable Code G

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)