Multi Fin Disc (Alumina)

Multi Fin Disc (Alumina)

[Features]
· For grinding and polishing various metals and wood.
· The soft touch achieves safety, high grinding performance, and long service life.
· For a wide range of cutting and polishing work for iron, stainless steel, aluminum, wood, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
6682171
6682181
6682191
6682201
6682241
6682251
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Increment
7 Day(s) or more A4010 pcs per 1 box
7 Day(s) or more A6010 pcs per 1 box
7 Day(s) or more A8010 pcs per 1 box
7 Day(s) or more A12010 pcs per 1 box
7 Day(s) or more A801 pc.
7 Day(s) or more A1201 pc.

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15
abrasive grain Not applicable Details Type Alumina Suitable Code F

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)