• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Single Action Flap Disk (Zirconia)

Single Action Flap Disk (Zirconia)

[Features]
· For grinding and polishing various metals and wood.
· The soft touch achieves safety, high grinding performance, and long service life.
· Clamp nut is unnecessary, making exchange easy. For Heavy Cutting of Iron and Stainless Steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
6682271
6682281
6682291
Part NumberVolume DiscountDays to ShipParticle Size
(#)
7 Day(s) or more Z40
7 Day(s) or more Z60
7 Day(s) or more Z80

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) M10
abrasive grain Not applicable Details Type Zirconia Increment 1 pc.
Suitable Code G

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)