Single Action Flap Disk (Alumina)

Single Action Flap Disk (Alumina)

[Features]
· For grinding and polishing various metals and wood.
· The soft touch achieves safety, high grinding performance, and long service life.
· Clamp nut is unnecessary, making exchange easy. For a wide range of cutting and polishing work for iron, stainless steel, aluminum, wood, etc.

Part Number

Configured Part Number is shown.

Part Number
6682301
6682311
6682321
Part NumberVolume DiscountDays to ShipParticle Size
(#)
7 Day(s) or more A80
7 Day(s) or more A120
7 Day(s) or more A240

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) M10
abrasive grain Not applicable Details Type Alumina Increment 1 pc.
Suitable Code F

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)