Waterproof paper

Part Number

Configured Part Number is shown.

Part Number
6610871
6610881
6610891
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Type Compatible Model Application
7 Day(s) or more 120Semi-finishing※SU-6300A・※S-6200For water sanding
7 Day(s) or more 280Finishing※SU-6300A・※S-6200For water sanding
7 Day(s) or more 400Finishing※SU-6300A・※S-6200For water sanding

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage For sanders Width(mm) 115
Length(mm) 280 Color Black Sales Unit 5 pcs. x 1 Set

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)