Woodwork paper (with holes)

Part Number

Configured Part Number is shown.

 
Part Number
6613685
6613695
6613705
6613715
6613725
Part NumberVolume DiscountDays to ShipParticle Size
(#)
abrasive grain Type Compatible Model Application
7 Day(s) or more 80WASemi-finishingS-555M・S-5000For woodworking
7 Day(s) or more 100WASemi-finishingS-555M・S-5000For woodworking
7 Day(s) or more 120WASemi-finishingS-555M・S-5000For woodworking
7 Day(s) or more 150WAFinishingS-555M・S-5000For woodworking
7 Day(s) or more 180WAFinishingS-555M・S-5000For woodworking

Loading...

  1. 1

Basic Information

Usage For sanders Width(mm) 75 Length(mm) 140
Color Orange Sales Unit 10 sheets / 1 set

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)