(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FG-205 Grindstone

FG-205 Grindstone

Polishing machine (model: FG-205) grinding stone

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AE24025
AE24026
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Particle Size
(#)

SGD 113.40

1 Piece(s) 10 Day(s) Medium grindstone1000

SGD 160.20

1 Piece(s) 10 Day(s) Finish grindstone6000

Loading...

  1. 1

Basic Information

Grindstone diameter(mm) 205 Thickness(mm) 25 Internal Diameter(mm) 80
Compatible Model FG-205

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)