(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Relay Cord 10 m (Male/Female) with Metal Outlet 6520723

Relay Cord 10 m (Male/Female) with Metal Outlet 6520723

Standard Unit Price:
SGD 281.70
Days to Ship :
10 Day(s)

[Features]
· For WI-125, WI-195, WI-61C

Basic Specifications

  • Maximum Hanging Load Weight(t)
    Other
  • Other
    Option
  • Length(mm)
    10
  • Number of electrical wire cores(C)
    7
  • Compatible Model
    WI-125・WI-195
  • Specifications
    10 mm body side L-shape female 7 core, cord side male 7 core

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 281.70

Part Number : 6520723
Days to Ship 10 Day(s)
Standard Unit Price SGD 281.70

Specificationtitle

  • Maximum Hanging Load Weight(t)
    Other
  • Other
    Option
  • Length(mm)
    10
  • Number of electrical wire cores(C)
    7
  • Compatible Model
    WI-125・WI-195
  • Specifications
    10 mm body side L-shape female 7 core, cord side male 7 core

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)