(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Handy

Handy

Standard Unit Price:
SGD 17.58
Days to Ship :
18 Day(s)

[Features]
· The blade is stored in the body of the safety cutter when not in use.
· Cutter for opening cartons and boxes. Suitable for various offices and warehouses.
· Body is made of beautiful stainless steel.
· Can be used with either right hand or left hand.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Applicable Replacement Blade
    MR45/MR145
  • Features 1
    Cutter for opening cartons and boxes. Suitable for various offices and warehouses. Beautiful stainless steel body. Can be used equally well in either the left or right hand.
  • Features 2
    It is not an automatic storage type where the blade automatically retracts when the cutting is finished.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
SGD 17.58

Part Number : MR444
Days to Ship 18 Day(s)
Standard Unit Price SGD 17.58

Specificationtitle

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Applicable Replacement Blade
    MR45/MR145
  • Features 1
    Cutter for opening cartons and boxes. Suitable for various offices and warehouses. Beautiful stainless steel body. Can be used equally well in either the left or right hand.
  • Features 2
    It is not an automatic storage type where the blade automatically retracts when the cutting is finished.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)