(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inomic Insulated Nippers

Inomic Insulated Nippers

Standard Unit Price:
SGD 107.40
Days to Ship :
9 Day(s)

[Features]
· Manufactured in accordance with EN/IEC60900: 2004.
· Innovative head with two types of cutting functions.
· Blades are beveled near the joint section, whereas the section near the tip is flush.
· The pliers head is constructed using MIM (metal injection molding) technology.
· The plier arms move in parallel for a 25% improvement in grip strength.
· A 23° tilt was added to the arm for use without fatigue.
· Opening spring and arm lock configuration included.
· The plier head uses bearing steel, hardened to about HRC 60.
· Grip is made of durable glass fiber reinforced plastic, with a soft grip area that is gentle on the hands.

Basic Specifications

  • Cutting Capacity Soft Wires(φmm)
    3.5
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Head Shape
    Innovative head that has two types of cutting functions. Blades are beveled near the joint section, whereas the section near the tip is flush.
  • Material
    The plier head uses bearing copper (fired to about HRC60.), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.
  • Manufacturing Standards
    Manufactured in accordance with EN/IEC60900: 2004.
  • Weight(g)
    140
  • Features 1
    The plier head is constructed using MIM (metal injection molding) technology. The plier arm move evenly for a 25% improvement in grip strength. A 23° tilt was added to the arm for use without fatigue. Opening spring and arm lock configuration included.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 107.40

Part Number : Z12916DV160
Days to Ship 9 Day(s)
Standard Unit Price SGD 107.40

Specificationtitle

  • Cutting Capacity Soft Wires(φmm)
    3.5
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Head Shape
    Innovative head that has two types of cutting functions. Blades are beveled near the joint section, whereas the section near the tip is flush.
  • Material
    The plier head uses bearing copper (fired to about HRC60.), and the grasping portion uses strong fiberglass and reinforced plastic for a stop grip zone that is gentle on hands.
  • Manufacturing Standards
    Manufactured in accordance with EN/IEC60900: 2004.
  • Weight(g)
    140
  • Features 1
    The plier head is constructed using MIM (metal injection molding) technology. The plier arm move evenly for a 25% improvement in grip strength. A 23° tilt was added to the arm for use without fatigue. Opening spring and arm lock configuration included.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The grip part is glass fiber reinforced plastic(FRP), since the angle of inclination is 23°, the wrist does not get tired.
●AC1000V insulation.

Specification

●Cutting Performance(mm) Medium Hard Wire:Φ2.5
●Cutting Performance(mm) Hard Wire:Φ1.6
●SPQ(piece):5
●Near the Blade Edge: Flash Blade
●Near the Joint: Bevel Blade

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)