(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inomic Nippers

Inomic Nippers

Standard Unit Price:
SGD 87.60
Days to Ship :
8 Day(s)

The blade near the joint is for cutting hard wires. The cutting edge part is used for flush cutting of soft wire, cable, plastic, etc. without generating any burrs.

[Features]
· Innovative head with two types of cutting functions.
· Blades are beveled near the joint section, whereas the section near the tip is flush.
· The plier arms move in parallel for a 25% improvement in grip strength.
· A 23° tilt was added to the arm for use without fatigue.
· Opening spring and arm lock configuration included.
· The plier head uses bearing steel, hardened to about HRC 60.
· Grip is made of durable glass fiber reinforced plastic, with a soft grip area that is gentle on the hands.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Single Item / Set Classification
    Single Item
  • Cutting Capacity(φmm)
    Hard Wire: 2; Medium Hard Wire: 2.8; Soft Wire: 4
  • Tip Shape
    Part Near the Joint: Bevel Blade, Near the Cutting Edge: Flash Blade
  • Body / Option
    Main Body
  • Weight(g)
    140
  • Pliers Head Material
    Bearing Steel (Quenching of around HRC 60)
  • Arm Material
    Made of tough glass fiber and reinforced plastic, with a soft grip zone easy on the hands.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 87.60

Part Number : Z12915D160
Days to Ship 8 Day(s)
Standard Unit Price SGD 87.60

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Single Item / Set Classification
    Single Item
  • Cutting Capacity(φmm)
    Hard Wire: 2; Medium Hard Wire: 2.8; Soft Wire: 4
  • Tip Shape
    Part Near the Joint: Bevel Blade, Near the Cutting Edge: Flash Blade
  • Body / Option
    Main Body
  • Weight(g)
    140
  • Pliers Head Material
    Bearing Steel (Quenching of around HRC 60)
  • Arm Material
    Made of tough glass fiber and reinforced plastic, with a soft grip zone easy on the hands.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)