(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

GSB8055 Gold Nut Setter (Ball Lock Type)

GSB8055 Gold Nut Setter (Ball Lock Type)

Standard Unit Price:
SGD 9.89
Days to Ship :
9 Day(s)

Long life, high-strength type. Ball lock type.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 9.89

Part Number : GSB8055
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.89

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    5/16"
  • Overall Length(mm)
    55 (for 5 mm)
  • JAN Code
    4907587346964
  • Mount Size(mm)
    135×35
  • Mounting Number
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can also be used for electric, charge, air screwdriver, impact.
●Excellent rust prevention.

Specification

●Type:Box
●Blade Edge:Opposite Side 8
●Total Length(mm):55
●Q'ty Per Bag(piece):1
●SPQ(bag):5
●Shank Diameter: 6.35mm 
●Blade Edge: With magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)