B44 Subtense 10 X 100 Socket Bit

B44 Subtense 10 X 100 Socket Bit【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Hex screw socket bit.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    10
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    16
  • Depth(mm)
    25
  • JAN Code
    4907587326393

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

10 Pieces Per Package

Part Number : B4410100
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    10
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    16
  • Depth(mm)
    25
  • JAN Code
    4907587326393
  • Features
    Hex screw socket bit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)