Hex Bit

Hex Bit

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Screwdriver bit for hex socket screws.
[Features]
· With magnet.
[Applications]
· For socket bolts and set screws that are frequently used in machinery, facilities, automobiles, motorcycles, etc.

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA

Details

Catalog

Japanese Only

Part Number
Tip two-sided width size (mm)

Refine by

  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • Clear
Description

Refine by

  • Opposite Side 2X65
  • Opposite Side 2.5X65
  • Opposite Side 3X65
  • Opposite Side 4X65
  • Opposite Side 5X65
  • Opposite Side 6X65
  • Opposite Side 8X65
  • Clear
JAN Code

Refine by

  • 4907587356352
  • 4907587356369
  • 4907587356376
  • 4907587356383
  • 4907587356390
  • 4907587356406
  • 4907587358479
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2
Opposite Side 2X65
4907587356352
4 Day(s) or more
-

Part Number : SM16H020
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    Opposite Side 2X65
  • JAN Code
    4907587356352
  • Size(mm)
    135X35X8
  • Bit Insertion Square(mm)
    6.35
2.5
Opposite Side 2.5X65
4907587356369
4 Day(s) or more
-

Part Number : SM16H025
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    2.5
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    Opposite Side 2.5X65
  • JAN Code
    4907587356369
  • Size(mm)
    135X35X8
  • Bit Insertion Square(mm)
    6.35
3
Opposite Side 3X65
4907587356376
4 Day(s) or more
-

Part Number : SM16H030
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    Opposite Side 3X65
  • JAN Code
    4907587356376
  • Size(mm)
    135X35X8
  • Bit Insertion Square(mm)
    6.35
4
Opposite Side 4X65
4907587356383
8 Day(s) or more
-

Part Number : SM16H040
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    4
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    Opposite Side 4X65
  • JAN Code
    4907587356383
  • Size(mm)
    135X35X8
  • Bit Insertion Square(mm)
    6.35
5
Opposite Side 5X65
4907587356390
4 Day(s) or more
-

Part Number : SM16H050
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    5
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    Opposite Side 5X65
  • JAN Code
    4907587356390
  • Size(mm)
    135X35X8
  • Bit Insertion Square(mm)
    6.35
6
Opposite Side 6X65
4907587356406
4 Day(s) or more
-

Part Number : SM16H060
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    Opposite Side 6X65
  • JAN Code
    4907587356406
  • Size(mm)
    135X35X8
  • Bit Insertion Square(mm)
    6.35
8
Opposite Side 8X65
4907587358479
4 Day(s) or more
-

Part Number : SM16H080
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    8
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Description
    Opposite Side 8X65
  • JAN Code
    4907587358479
  • Size(mm)
    135X35X8
  • Bit Insertion Square(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A bit for a bolt with a hole used for mechanical equipment and motorcycles.

Specification

●Total Length(mm):65
●SPQ(piece):10
●Shank Diameter: 6.35mm
●Blade Edge: With magnet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)