Gold Net Setter (Ball Lock Type)

Gold Net Setter (Ball Lock Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Long life, high-strength type. Ball lock type.

Basic Specifications

  • Tip Type
    Box Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3/8"
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Description
    Opposite side 3/8" X55 (for 6 mm)
  • JAN Code
    4907587346971

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : GSB9655
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Box Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    55
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3/8"
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Description
    Opposite side 3/8" X55 (for 6 mm)
  • JAN Code
    4907587346971
  • Size(mm)
    135X35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can also be used for electric, charge, air screwdriver, impact.
●Excellent rust prevention.

Specification

●Type:Box
●Blade Edge:Opposite Side 9.6
●Total Length(mm):55
●Q'ty Per Bag(piece):1
●SPQ(bag):5
●Shank Diameter: 6.35mm 
●Blade Edge: With magnet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)